Caterpillar CB24B

Caterpillar CB24B

Price
39,500 USD
Year
2018
Working hours
384 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar CB24B
CategoryTwin drum rollers
Serial Number2X401301
Unit NumberNM75511
Catalog NumberCU4373512
Manufacturing Year2018
Hours384 h
CountryUnited States
LocationSpringfield, OR
Pricing
Price Excluding Tax$ 39,500
Tax-
Price Including Tax-
Features
Additional InformationLIGHTING PACKAGE, STANDARD
PACKING, CONTAINER
PRODUCT LINK INSTALLATION
PRODUCT LINK, PL241
ROPS, FOLDABLE
SEAT, WITH SAFETY SWITCH
SERIALIZED TECHNICAL MEDIA KIT
SUPPORT, SLIDING FOR SEAT
TRAVEL CONTROL, COVER GP
BELT, SEAT, 3" SUSPENSION
CONTROL, TRACTION
EIN #UN6Y76
ENGINE T4F
HYDRAULIC OIL, STANDARD
INSTRUCTIONS, NORTH AMERICAN
LANE 3 ORDER
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
PETERSON CATSee InventoryWebsiteSelect contact
Used Sales
Telephone:+1 5032886411
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone