Caterpillar CB22B

Caterpillar CB22B

Price
37,260 USD
Year
2017
Working hours
316 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar CB22B
CategoryTwin drum rollers
Serial Number2B200219
Unit NumberE135435
Catalog NumberCU2501840
Manufacturing Year2017
Hours316 h
CountryUnited States
LocationFlagstaff, AZ
Pricing
Price Excluding Tax$ 37,260
Tax-
Price Including Tax-
Features
Accessories
LIGHTING SYSTEMLIGHTING SYSTEM
Additional InformationCOMMENT: FOLDING ROPS
DRUM WIDTH: 39"
ENGINE TIER RATING: T4F
VIBRATORY SYSTEM
PRODUCT LINK: INCLUDES
ROPS: OPEN
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone