Caterpillar CB22B

Caterpillar CB22B

Price
37,441 USD
Year
2016
Working hours
489 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar CB22B
CategoryTwin drum rollers
Serial Number2B200182
Unit NumberEQ0057950
Catalog NumberCU2510194
Manufacturing Year2016
Hours489 h
CountryUnited States
LocationFL
Pricing
Price Excluding Tax$ 37,441
Tax-
Price Including Tax-
Details
Additional Information(2) 39" X 27.6" SMOOTH VIBRATORY DRUMS
235L WATER TANK
F & R LIGHTS
F-F/R VIB CONTROL
FOLDABLE ROPS
T4F
WATER SYS
Features
Additional Information(2) 39" X 27.6" SMOOTH VIBRATORY DRUMS
235L WATER TANK
F & R LIGHTS
F-F/R VIB CONTROL
FOLDABLE ROPS
T4F
WATER SYS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Sales Team Kelly Tractor Co.
Telephone:+1 305 423 0053
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone