Caterpillar CB14B

Caterpillar CB14B

Price
20,565 USD
Year
2014
Working hours
542 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar CB14B
CategoryTwin drum rollers
Serial Number47300445
Unit NumberE154724
Catalog NumberCU4540523
Manufacturing Year2014
Hours542 h
CountryUnited States
LocationMesa, AZ
Pricing
Price Excluding Tax$ 20,565
Tax-
Price Including Tax-
Features
Additional InformationPRODUCT LINK: INCLUDES
DRUM WIDTH: 39"
ROPS: OPEN
VIBRATORY SYSTEM
WATER SPRAY SYSTEM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone