Quick Search

Caterpillar CB13

Caterpillar CB13

CAT Certified
Year
2018
Working hours
2,228 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CARTER MACHINERY COMPANY, INC.
Lynchburg, VA
+1 540 682 2515
Show phone number
Basic information
BrandCaterpillar CB13
CategoryTwin drum rollers
Serial Number0PWP00170
Unit Number5026250
Catalog Number10072602
Year2018
Hours2,228 h
CountryUnited States
LocationLYNCHBURG, United States
Pricing
Price Excluding Tax99,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
ROPS / FOPSROPS / FOPS
VERSA VIBEVERSA VIBE
LIGHTINGLIGHTING
PRODUCT LINKPRODUCT LINK
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
WATER SPRAY SYSWATER SPRAY SYS
EPA LABELEPA LABEL
CE PLATECE PLATE
OROPSOROPS
FIRE EXTINGUISHERFIRE EXTINGUISHER
BEACONBEACON
Additional informationOnline Owner's Manual
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
400
  • Goodcaps on and no leaks
  • Goodin pretty good shape missing a few cat stickers
  • Goodno damage
  • Goodsteps are clear and clean. hand rails are in place and not missing anything
safety items
220
  • Gooddoes have one and does work
  • Fairhas no mirrors on unit at all
  • Goodis in good shape and does not have any holes or welds
  • Fairdoes have seat belt and does work but its a jul 18 is the date so its out of date
gauges, operator station, console
200
  • Noits been rained on and hard to read
  • Goodseems to all work screen is a little scrached
  • Goodswitches work but are sun baked and hard to read
engine
700
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • red
  • 65%
  • 30%
  • normal
  • none
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
700
  • Goodgood shap
  • Goodgood
  • Goodnormal opration
  • Goodnormal
  • Goodno leaks or broken lines
  • Goodfull no leaks
  • Goodno leaks
electrical, starting and charging system
500
  • Good
  • Good
  • Good
  • Good
  • Good
steering
400
  • Good
  • Good
  • Good
  • Good
hydraulics
700
  • Good
  • Good
  • Good
  • Good
  • Goodfull no leaks that i see
  • Good
  • Good
drum
801
  • Good
  • Good
  • Good
  • Poormissing a few on the back
  • Good
  • Good
  • Good
  • Good
  • Goodseem to be ok are worn some
tires
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left Front00NoNoNo
Left Rear Center00NoNoNo
Right Front00NoNoNo
Right Rear00NoNoNo
Tire Size00NoNoNo
comments, misc. repairs, general remarks
  • broken beacon light cover, no hazard blinkers working, head lights out work lights out, lenses cracked or missing
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering