Quick Search

CAT CS11GC

CAT CS11GC

Year
2021
Working hours
496 h
Email x
Name

My email address:*

My friend's email address:*

Message:

RING POWER CORP.
9901 Ringhaver Drive, FL
+1 813 671 3700
Show phone number
Basic information
BrandCAT CS11GC
RING POWER SYSTEMS
CategoryTwin drum rollers
Serial NumberRFL00170
Unit NumberRFL00170
Catalog Number10094993
Year2021
Hours496 h
CountryUnited States
Location9901 Ringhaver Drive, United States
Pricing
Price Excluding Tax155,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationCONVENIENCE PACKAGE, OPERATOR
ENGINE, CAT C3.6
INSTRUCTIONS, ANSI
INSTRUCTIONS, ANSI - ROPS
LANE 3 ORDER
LIGHTING, WARNING
LIGHTS, LED, HIGH OUTPUT
MIRRORS, REARVIEW, EXTERNAL
NO COMPACTION SENSOR
OIL, HYD, STANDARD
Online Owner's Manual
PLATFORM, NO HEAT/AC
PLATFORM, ROPS/FOPS
PRODUCT LINK, CELLULAR PLE643
PUMP, PROPEL, STANDARD
ROLL ON-ROLL OFF
SCRAPER, STEEL, REAR
SEAT BELT, 3" - VINYL SEAT
SEAT, VINYL, STANDARD
SUN SHIELD, FRONT
TIRES, 23.1-26 12PR R-3
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering