Quick Search

CAT CB64

CAT CB64

Year
2015
Working hours
4,225 h
Email x
Name

My email address:*

My friend's email address:*

Message:

MICHIGAN CAT
Novi, MI
+1 8669941408
Show phone number
Basic information
BrandCAT CB64
Michigan CAT
CategoryTwin drum rollers
Serial NumberCB500299
Unit NumberCB5299-50
Catalog Number10138033
Year2015
Hours4,225 h
CountryUnited States
LocationNovi, United States
Pricing
Price Excluding Tax32,908 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Tier 1 CompliantTier 1 Compliant
Water Spray SystemWater Spray System
Product LinkProduct Link
LightingLighting
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
BeaconBeacon
ROPS - OpenROPS - Open
Fire ExtinguisherFire Extinguisher
Versa Vibe Vibratory SystemVersa Vibe Vibratory System
Additional informationCONDITION AND HOURS SUBJECT TO CHANGE
Online Owner's Manual
OROPS, 84" DRUM, WATER SPRAY SYSTEM
PLEASE CALL FOR MACHINE LOCATION
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1420
  • Good
  • Good
  • Good
  • FairFaded and scratched a little
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairMinor fading and mor scratches and surface rust
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
320
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • FairInoperable
  • Good
  • Fair
  • Good
gauges, operator station, console
840
  • Yes
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • FairWorking but shows 19 more hours than PSR Report
  • FairJoystick is weathered
  • Good
  • Good
  • Good
  • FairCushions are weathered and bottom cushion has a small tear
  • Good
  • Good
  • Fair
engine
1000
  • No
  • No
  • Yes
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
900
  • No
  • No
  • No
  • Yes
  • GoodRed
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • No
  • No
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
200
  • Good
  • Good
steering
320
  • FairP&B have very little movement
  • FairP&B have slight movement
  • Good
  • Good
  • Good
hydraulics
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
drum
420
  • 84” Drums
  • Good
  • Good
  • FairShow some wear
  • FairShow some wear
  • Good
  • Good
general condition
300
  • Yes
  • No
  • Yes
  • No
  • No
  • No
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering