Quick Search

CAT CB36B

CAT CB36B

Year
2015
Working hours
677 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CAVPOWER
Adelaide, SA
+61 883431600
Show phone number
Basic information
BrandCAT CB36B
Cavpower
CategoryTwin drum rollers
Serial NumberXSB00101
Unit NumberUCUST2905
Catalog Number10073751
Year2015
Hours677 h
CountryAustralia
LocationAdelaide, Australia
Pricing
Price Excluding Tax38,928 USD
Tax (10%)3,893 USD
Price Including Tax42,821 USD
Details
Accessories
Water Spray SystemWater Spray System
Product LinkProduct Link
LightingLighting
BeaconBeacon
ROPS - OpenROPS - Open
Versa Vibe Vibratory SystemVersa Vibe Vibratory System
Additional informationIn stock now

BATTERY ISOLATOR
Customer Value Agreement (CVA) CVA SERVICE FILTER KITS AVAILABLE
ESTOP
FOLDABLE ROPS WITH CANOPY
Online Owner's Manual Yes
Protection 6 MONTHS / 500 HR POWERTRAIN & HYDRAULICS EPP
REVERSE ALARM
SCRAPER BARS
Special Offers RISK ASSESSMENT INCLUDED - CAT FINANCE AVAILABLE
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Special Offers RISK ASSESSMENT INCLUDED - CAT FINANCE AVAILABLE
Customer Value Agreement CVA SERVICE FILTER KITS AVAILABLE
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
310
  • Good
  • FairBonnet faded, some paint damage will be tidied up
  • Good
  • Good
safety items
210
  • Good
  • Good
  • FairOut of date
gauges, operator station, console
200
  • Yes
  • Seat base cushion split and will be replaced with new
  • Good
  • Good
engine
610
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Red
  • 30%
  • Clear
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
700
  • Good
  • Good
  • Good
  • GoodHydraulic
  • Good
  • Good
  • Good
electrical, starting and charging system
400
  • Good
  • Good
  • Good
  • Good
transmission
100
  • Good
steering
400
  • Good
  • Good
  • Good
  • Good
hydraulics
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
drum
700
  • Good
  • Good
  • GoodFront & rear drum scrapers worn and will be replaced with new
  • Good
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering