Quick Search

CAT CB1.7

CAT CB1.7

CAT Certified
Year
2018
Working hours
302 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CAVPOWER
Adelaide, SA
+61 883431600
Show phone number
Basic information
BrandCAT CB1.7
Cavpower
CategoryTwin drum rollers
Serial NumberSA700107
Unit NumberUDEAL2840
Catalog Number10044101
Year2018
Hours302 h
CountryAustralia
LocationAdelaide, Australia
Pricing
Price Excluding Tax28,090 USD
Tax (10%)2,809 USD
Price Including Tax30,899 USD
Details
Accessories
Water Spray SystemWater Spray System
Product LinkProduct Link
LightingLighting
BeaconBeacon
CE PlateCE Plate
ROPS - FoldingROPS - Folding
Versa Vibe Vibratory SystemVersa Vibe Vibratory System
Additional informationIn stock now

BATTERY ISOLATOR
Customer Value Agreement (CVA) CVA SERVICE FILTER KITS AVAILABLE
Online Owner's Manual
Protection 12 MONTHS / 1000 HR POWERTRAIN & HYDRAULICS EPP
SCRAPER BARS
Special Offers RISK ASSESSMENT AND 500 HR SERVICE INCLUDED - CAT FINANCE AVAILABLE
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Special Offers RISK ASSESSMENT AND 500 HR SERVICE INCLUDED - CAT FINANCE AVAILABLE
Customer Value Agreement CVA SERVICE FILTER KITS AVAILABLE
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
310
  • Good
  • FairWill be touched up
  • Good
  • Good
safety items
300
  • Good
  • GoodFoldable ROPS
  • GoodNew to be fitted
gauges, operator station, console
110
  • Yes
  • Good
  • FairLabels faded
engine
520
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Red
  • 90%
  • Clear
  • Fair
  • FairNon genuine belt fitted
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
510
  • Good
  • Good
  • Good
  • Good
  • FairPlastic cover over radiator grill cracked
  • Good
electrical, starting and charging system
310
  • Good
  • Good
  • Good
  • FairWill be tidied up
transmission
100
  • Good
steering
400
  • Good
  • Good
  • Good
  • Good
hydraulics
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
drum
900
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • New Decals to be fitted where required
  • Amber Beacon to be secured and Green beacon removed
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering