Quick Search

CAT CB54B

CAT CB54B

Year
2015
Working hours
3,463 h
Email x
Name

My email address:*

My friend's email address:*

Message:

H.O. PENN MACHINERY CO., INC.
Newington, CT
+1 845 437 4060
Show phone number
Basic information
BrandCAT CB54B
H.O. Penn Machinery Company
CategoryTwin drum rollers
Serial NumberRJN00206
Unit NumberUC3326
Catalog Number10158949
Year2015
Hours3,463 h
CountryUnited States
LocationNewington, United States
Pricing
Price Excluding Tax41,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
ROPS - EnclosedROPS - Enclosed
Radio - AM FM RadioRadio - AM FM Radio
Additional informationUC3326 Notes
2019 Cat 315FL Serial #: TDY12361 Hours: 1773
There are no Fault Codes, Machine Starts and Runs, All in working condition: Lights, Gauges, Beacon, Signals, Horn, Back-up Alarm. Heater & A/C, AM FM Radio, Seat Belt / Seat Bar, Parking Brake Operational, Operator Manual, EROPS, Full Coolant, Good Glass, Long Stick, No Hydraulic leaks, 1 Piece Boom, Attachments: 36 bucket, Hydraulic Coupler, Blade, Shoe Width: 24, Rubber Pads, Long Undercarriage Length, Good Undercarriage Condition.
Percent Remaining Links 75%
Percent Remaining P & B 75%
Percent Remaining Shoes 50%
Percent Remaining Idlers 75%
Percent Remaining Sprockets 75%
Percent Remaining Rollers 75%
Percent Remaining Carrier 75%
Damage Notes: Small dent on right hand side of door

Online Owner's Manual
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering