Quick Search

CAT CB24B

CAT CB24B

CAT Certified
Year
2016
Working hours
471 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CAVPOWER
Adelaide, SA
+61 883431600
Show phone number
Basic information
BrandCAT CB24B
Cavpower
CategoryTwin drum rollers
Serial NumberJ2T00346
Unit NumberUDEAL2862
Catalog Number10071457
Year2016
Hours471 h
CountryAustralia
LocationAdelaide, Australia
Pricing
Price Excluding Tax33,969 USD
Tax (10%)3,397 USD
Price Including Tax37,366 USD
Details
Accessories
Water Spray SystemWater Spray System
Product LinkProduct Link
LightingLighting
BeaconBeacon
CE PlateCE Plate
ROPS - FoldingROPS - Folding
Versa Vibe Vibratory SystemVersa Vibe Vibratory System
Additional informationIn stock now

Customer Value Agreement (CVA) CVA SERVICE FILTER KITS AVAILABLE
ESTOP
Online Owner's Manual
Protection 12 MONTHS / 1000 HR POWERTRAIN & HYDRAULICS EPP
REVERSE ALARM
SCRAPER BARS
Special Offers RISK ASSESSMENT INCLUDED - CAT FINANCE AVAILABLE
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Special Offers RISK ASSESSMENT INCLUDED - CAT FINANCE AVAILABLE
Customer Value Agreement CVA SERVICE FILTER KITS AVAILABLE
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
220
  • Good
  • Fair
  • Fair
  • Good
safety items
210
  • Good
  • Good
  • FairOut of date
gauges, operator station, console
120
  • No
  • Vinyl seat base cover cracked
  • Good
  • FairGauges & numbers on monitor screen hard to read
  • Fair
engine
610
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Red
  • 100%
  • Clear
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
700
  • Good
  • Good
  • Good
  • GoodHydraulic
  • Good
  • Good
  • Good
electrical, starting and charging system
310
  • NO battery isolator fitted
  • Good
  • GoodNew battery fitted Nov. 2023
  • Good
  • Fair
transmission
100
  • Good
steering
400
  • Good
  • Good
  • Good
  • Good
hydraulics
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
drum
610
  • Good
  • Good
  • FairScrapers need some repairs - will be fixed
  • Good
  • Good
  • Good
  • GoodWater spraying system working, all jets good.
comments, misc. repairs, general remarks
  • New decals to be fitted
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering