Quick Search

CAT CB2.7GC

CAT CB2.7GC

Year
2023
Working hours
222 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WESTERN STATES EQUIPMENT
Liberty Lake, WA
+1 8779914228
Show phone number
Basic information
BrandCAT CB2.7GC
Western States Equipment
CategoryTwin drum rollers
Serial Number64100551
Unit NumberE0141862
Catalog Number10116197
Year2023
Hours222 h
CountryUnited States
LocationLiberty Lake, United States
Pricing
Price Excluding TaxOn Request
TaxOn Request
Price Including TaxOn Request
Details
Additional informationCB2.7 GC 03A UTILITY COMPACTOR
CB2.7GC
DRUM SCRAPER, FOLDING
ENGINE, CAT C1.7T
GUARDS, BUMPER
HYDRAULICS, STD
INSTRUCTIONS, ANSI
LIGHTING, RIGHT HAND TRAFFIC
OIL, HYD, STANDARD
Online Owner's Manual
PRODUCT LINK, CELLULAR PL243
ROLL ON-ROLL OFF
ROPS, FOLDABLE W/CANOPY
SEAT BELT, 3"
SEAT, WITH SAFETY SWITCH
SERIALIZED TECHNICAL MEDIA KIT
SINGLE POINT LIFT
SUPPORT, SLIDING FOR SEAT
SWITCH, BATTERY DISCONNECT,RED
TRAVEL CONTROL,DUAL LEVER
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering