2022 CAT CB2.7-03GC For Sale - 55,000 USD | Cat Used
Quick Search

CAT CB2.7-03GC

CAT CB2.7-03GC

Year
2022
Working hours
196 h
Email x
Name

My email address:*

My friend's email address:*

Message:

GREGORY POOLE EQUIPMENT CO.
Mebane, NC
+001 8669488988
Show phone number
Basic information
BrandCAT CB2.7-03GC
Gregory Poole Equipment Company
CategoryTwin drum rollers
Serial Number64100325
Catalog Number10159452
Year2022
Hours196 h
CountryUnited States
LocationMebane, United States
Pricing
Price Excluding Tax55,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
LightingLighting
ROPS - FoldingROPS - Folding
Water Spray SystemWater Spray System
Product LinkProduct Link
BeaconBeacon
Additional informationFOLDING ROPS - 2022 USED CAT CB2.7 GC 03A UTILITY COMPACTOR

Online Owner's Manual
Condition
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1700
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
210
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • FairMinor damage to the roof.
  • GoodInstall date: March 22
gauges, operator station, console
1200
  • 100%
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
1000
  • No
  • No
  • No
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
200
  • No
  • No
  • Good
  • Good
cooling system
900
  • No
  • No
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
700
  • Yes
  • GoodCharging well.
  • Good
  • Good
  • Good
  • GoodStarts well.
  • Good
  • Good
transmission
100
  • GoodBoth directions working well.
steering
500
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
drum
800
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
general condition
300
  • Yes
  • No
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering