Quick Search

CAT CB13

CAT CB13

Year
2021
Working hours
1,236 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CATERPILLAR FINANCIAL SERVICES CORPORATION
Grand Rapids, MI
+1 877 228 3519
Show phone number
Basic information
BrandCAT CB13
Caterpillar Financial
CategoryTwin drum rollers
Serial NumberPWP00739
Unit NumberOKL5977304
Catalog Number10120776
Year2021
Hours1,236 h
CountryUnited States
LocationGrand Rapids, United States
Pricing
Price Excluding Tax102,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Emissions Level - Japan - STEP 4 FINALEmissions Level - Japan - STEP 4 FINAL
Emissions Level - EPA - EPA TIER 4fEmissions Level - EPA - EPA TIER 4f
Water Spray SystemWater Spray System
Product LinkProduct Link
LightingLighting
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
BeaconBeacon
ROPS - OpenROPS - Open
Fire ExtinguisherFire Extinguisher
Versa Vibe Vibratory SystemVersa Vibe Vibratory System
GPSGPS
Mat Temperature SensorsMat Temperature Sensors
Additional informationCustomer Value Agreement (CVA) A Cat Financial Aftermarket Solutions CVA may be included at no extra cost in special offer available for this machine! Ask your local Cat dealer for full offer details, machine eligibility, terms and conditions.
Online Owner's Manual
Special Offers Special offer may be available for eligible machines! 0% for 12 mos. for qualifying buyers with an Equipment Protection Plan & CVA included at no extra cost! For full offer details, machine eligibility, terms & conditions, ask your local Cat dealer.
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Special Offers Special offer may be available for eligible machines! 0% for 12 mos. for qualifying buyers with an Equipment Protection Plan & CVA included at no extra cost! For full offer details, machine eligibility, terms & conditions, ask your local Cat dealer.
Customer Value Agreement A Cat Financial Aftermarket Solutions CVA may be included at no extra cost in special offer available for this machine! Ask your local Cat dealer for full offer details, machine eligibility, terms and conditions.
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
310
  • Good
  • FairRH MODEL DECAL SCRAPED/WORN L. DUCT TAPE RESIDUE ON LR PANEL
  • Good
  • Good
safety items
300
  • FIRE EXTINGUISHER ATTACHED TO REAR ROPS POST
  • GoodMIRROR CURRENTLY REMOVED AND LOCATED INSIDE STORAGE.
  • Good
  • Good
gauges, operator station, console
200
  • YesNO PARTS MANUAL
  • GPS MONITOR SCREEN HAZY AND ANTENNA REMOVED
  • Good
  • Good
engine
800
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • RED
  • 98%
  • 86%
  • 500HR SERVICE PERFORMED ON 5/16/2024 @ 1236 HRS
  • OIL PAN AND DAMPENER HAVE OILY DUSTY RESIDUE
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
400
  • Good
  • Good
  • Good
  • Good
transmission
200
  • Good
  • Good
steering
300
  • Good
  • Good
  • Good
hydraulics
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
drum
800
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering