Currently 18070 machines for sale
Quick Search

Used Twin Drum Rollers for Sale

The road and highway construction industries are growing. As a result, those in the roadwork business continuously work to keep their fleets as capable as possible. That’s why we connect construction workers with dependable solutions from our broad network of Cat® equipment dealers. At Cat Used, we display hundreds of used Cat twin drum rollers for high-demand compaction applications. Let us help you find just the piece of equipment you need.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Twin drum rollers
x
303 Search results for "Current filter"
Displaying: 169 - 192 Sort by: 
CAT CB2.7, 70,8002023
Salt Lake City, UT
84 h

See Details
CAT CB2.5 GC, 50,2002023
Logan, UT
239 h

See Details
CAT CB54B, 66,0002014
Mokena, IL
1,312 h Specifications Conditionswater spray syslighting

See Details
CAT CB15, 154,7502020
Salt Lake City, UT
1,363 h Specifications

See Details
CAT CB15 CW, 199,0002020
Salina, UT
1,380 h

See Details
CAT CB34B CN, 66,4002020
Salt Lake City, UT
1,402 hrops - folding

See Details
CAT CB1.8, 29,7002020
Mokena, IL
1,280 h Conditionslightingwater spray sysorops

See Details
CAT CB64B, 66,0002016
Mokena, IL
2,092 horopswater spray sys

See Details
CAT CB13, 178,9002018
Salt Lake City, UT
300 h Specifications

See Details
CAT CC4.0, 90,9002023
Salt Lake City, UT
131 h

See Details
CAT CB15 CW VV, 250,0002023
Salt Lake City, UT
507 h

See Details
CAT CB2.5 GC, 47,1002022
Ogden, UT
129 h Specifications

See Details
CAT CB54B, 66,0002017
Rockford, IL
1,822 h Specifications Conditionsrops - openversa vibe vibratory systemwater spray systemproduct linkultra low sulfur diesel fuel

See Details
CAT CB1.8, 33,0002021
Moab, UT
500 hrops - folding

See Details
CAT CB10, 192,6002022
Hurricane, UT
265 h Specifications

See Details
CAT CB15 CW VV, 277,9252022
Hurricane, UT
641 h

See Details
CAT CB2.5, 57,7502022
Salina, UT
173 h Specifications

See Details
CAT CB15 CW VV, 234,5002023
Salt Lake City, UT
824 h

See Details
CAT CB2.7 GC, 59,6002022
Hurricane, UT
283 h

See Details
CAT CC4.0, 84,9502022
Hurricane, UT
279 h

See Details
CAT CB7, 140,0002022
Salt Lake City, UT
118 h Specifications

See Details
CAT CB2.5 GC, 52,1002023
Salt Lake City, UT
64 h

See Details
CAT CB66B, 144,5002017
Louisville, KY
355 h Specifications Conditionslightingproduct linkultra low sulfur diesel fueleropswater spray sys

See Details
CAT CB66B CW, 164,0002018
Salt Lake City, UT
1,263 h

See Details
Show more results

Twin drum rollers