X

Step 1: Select Share Icon

Step 2: Select Add to Home Screen Icon

Currently 28293 machines for sale
Current filter
Category
Construction
x
Compaction Equipment
x
Twin drum rollers
x
search filters
Brand
+
Price (USD)
+
-
Manufacturing Year
+
-
Hours
+
-
Certification
+
Dealer
+
Country
+
Features
+

Twin drum rollers

Get an email alert when new equipment matching "Current filter" will be added.

Used Twin Drum Rollers for Sale

The road and highway construction industries are growing. As a result, those in the roadwork business continuously work to keep their fleets as capable as possible. That’s why we connect construction workers with dependable solutions from our broad network of Cat® equipment dealers. At Cat Used, we display hundreds of used Cat twin drum rollers for high-demand compaction applications. Let us help you find just the piece of equipment you need.

477 Search results for "Current filter"
1..383940
Displaying: 469 - 477 Sort by:   ads/page
Caterpillar CB54B, 78,450 USDTwin drum rollers
Iquique, CL
Year: 2014, Working hours: 69 h
FINNING CHILE S.A.
, Specifications
Caterpillar CB-224E, 17,658 USDTwin drum rollers
Napier, NZ
Year: 2008, Working hours: 2521 h
TERRA CAT

lightingwater spray sys, Specifications Conditions
Caterpillar CB224E, 16,255 USDTwin drum rollers
Adelaide, SA, AU
Year: 2005, Working hours: 2261 h
CAVPOWER

product linklightingbeaconoropswater spray sys, Specifications Conditions
Caterpillar CB24BLRC, 37,000 USDTwin drum rollers
Culiacán, MX
Year: 2014, Working hours: 983 h
EMPRESAS MATCO, S.A. DE C.V.

orops
Caterpillar CB-564D, 93,000 USDTwin drum rollers
Tijuana, MX
Year: 2014, Working hours: 224 h
EMPRESAS MATCO, S.A. DE C.V.

eropswater spray sys
Caterpillar CB 22, 23,000 USDTwin drum rollers
Ciudad Obregon, MX
Year: 2012, Working hours: 1041 h
EMPRESAS MATCO, S.A. DE C.V.

orops, Specifications
Caterpillar CB54B, 112,000 USDTwin drum rollers
Cananea, MX
Year: 2014, Working hours: 2111 h
EMPRESAS MATCO, S.A. DE C.V.

eropswater spray sys, Specifications
Caterpillar CB-534DXW, 122,000 USDTwin drum rollers
Hermosillo, MX
Year: 2014, Working hours: 20 h
EMPRESAS MATCO, S.A. DE C.V.

eropswater spray sys
Caterpillar CB24B, 44,100 USDTwin drum rollers
San Juan, PR
Year: 2017, Working hours: 129 h
RIMCO INC.
, Specifications
 
Compare products
1..383940
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources