Currently 17903 machines for sale
Quick Search

Used Twin Drum Rollers for Sale

The road and highway construction industries are growing. As a result, those in the roadwork business continuously work to keep their fleets as capable as possible. That’s why we connect construction workers with dependable solutions from our broad network of Cat® equipment dealers. At Cat Used, we display hundreds of used Cat twin drum rollers for high-demand compaction applications. Let us help you find just the piece of equipment you need.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Twin drum rollers
x
303 Search results for "Current filter"
Displaying: 73 - 96 Sort by: 
CAT CB13, 115,0272020
Scarborough, ME
1,692 h Conditionswater spray systemepa labelproduct linklightingultra low sulfur diesel fuel

See Details
CAT CB34B, 43,6502017
MI
2,675 h

See Details
CAT CB54B, 61,6132015
Prescott, AZ
1,900 hlighting systemwater spray system

See Details
CAT CB2.7GC, 52,8822022
Apache Junction, AZ
337 h

See Details
CAT CB66B, 87,0322018
Apache Junction, AZ
2,413 h

See Details
CAT CB66B TR, 83,0762017
Eloy, AZ
2,639 hlighting systemwater spray system

See Details
CAT CB66B, 84,9162017
Tucson, AZ
2,461 hlighting systemwater spray system

See Details
CAT CB13 5A, 180,1922023
Tucson, AZ
759 h

See Details
CAT CB54B, 56,4882013
Mesa, AZ
2,450 hlighting systemwater spray system

See Details
CAT CB54B, 69,8342016
Mesa, AZ
1,760 hlighting system

See Details
CAT CB13 5A, 174,8632023
Tucson, AZ
872 h

See Details
CAT CB10, 73,6922017
Apache Junction, AZ
2,143 h

See Details
CAT CB7-02, 107,9162020
Yuma, AZ
644 h

See Details
CAT CB10, 78,9362017
Apache Junction, AZ
1,871 hlighting systemwater spray system

See Details
Wacker RD12, 13,0002018
Garner, NC
305 h Conditions

See Details
CAT CB15 CW VV, 292,5502023
Salt Lake City, UT
283 h

See Details
CAT CB13, 85,0002019
Hope Mills, NC
3,661 h Conditions

See Details
CAT CB434D, 18,5002004
Memphis, TN
4,016 h Conditionswater spray systemlightingultra low sulfur diesel fuelrops - openversa vibe vibratory system

See Details
CAT CS56BCAB, 195,0002018
6724 33rd Street East, FL
2,926 h

See Details
CAT CB13 OSC, 165,0002020
9901 Ringhaver Drive, FL
2,596 h

See Details
CAT CB13 OSC, 205,5302020
9901 Ringhaver Drive, FL
1,378 h

See Details
CAT CB54B, 71,5002013
Mokena, IL
1,726 h Specificationsrops - openwater spray systemultra low sulfur diesel fuel

See Details
CAT CS54B, 109,0002017
St. Augustine, FL
4,053 h

See Details
CAT CB13 OSC, 175,0002019
9901 Ringhaver Drive, FL
1,736 h

See Details
Show more results

Twin drum rollers