X

Step 1: Select Share Icon

Step 2: Select Add to Home Screen Icon

Currently 28112 machines for sale
Current filter
Category
Construction
x
Compaction Equipment
x
Twin drum rollers
x
search filters
Brand
+
Price (USD)
+
-
Manufacturing Year
+
-
Hours
+
-
Certification
+
Dealer
+
Country
+
Features
+

Twin drum rollers

Get an email alert when new equipment matching "Current filter" will be added.

Used Twin Drum Rollers for Sale

The road and highway construction industries are growing. As a result, those in the roadwork business continuously work to keep their fleets as capable as possible. That’s why we connect construction workers with dependable solutions from our broad network of Cat® equipment dealers. At Cat Used, we display hundreds of used Cat twin drum rollers for high-demand compaction applications. Let us help you find just the piece of equipment you need.

461 Search results for "Current filter"
1..293031..39
Displaying: 349 - 360 Sort by:   ads/page
Caterpillar CB44B, 82,000 USDTwin drum rollers
San Leandro, CA, US
Year: 2015, Working hours: 844 h
PETERSON TRACTOR CO
, Specifications
Caterpillar CB13, 203,700 USDTwin drum rollers
FL, US
Year: 2019, Working hours: 82 h
KELLY TRACTOR CO.
, Specifications
Caterpillar CB24B, 33,000 USDTwin drum rollers
Santa Rosa, CA, US
Year: 2016, Working hours: 635 h
PETERSON TRACTOR CO
, Specifications Conditions
Caterpillar CB1.7, 27,000 USDTwin drum rollers
Piscataway, NJ, US
Year: 2019, Working hours: 52 h
FOLEY, INC.

product linklightingbeaconwater spray sys, Specifications Conditions
Caterpillar CB13 OSC, 145,000 USDTwin drum rollers
6200 N Us 301/441, FL, US
Year: 2018, Working hours: 924 h
RING POWER CORP.

ultra low sulfur diesel fuel
Caterpillar CP54B, 193,071 USDTwin drum rollers
6724 33rd Street East, FL, US
Year: 2016, Working hours: 2347 h
RING POWER CORP.

ultra low sulfur diesel fuel
Caterpillar CB54, 22,000 USDTwin drum rollers
Indianapolis, IN, US
Year: 2010, Working hours: 6180 h
MACALLISTER MACHINERY CO., INC

lightingultra low sulfur diesel fuelbeaconoropswater spray sys, Specifications Conditions
Caterpillar CB34B, 45,000 USDTwin drum rollers
Eloy, AZ, US
Year: 2017, Working hours: 605 h
CATERPILLAR FINANCIAL SERVICES CORPORATION

product linklightingwater spray sys, Specifications Conditions
Caterpillar CS54B, 125,000 USDTwin drum rollers
10421 Fern Hill Drive, FL, US
Year: 2019, Working hours: 794 h
RING POWER CORP.
Caterpillar CB36B, 71,116 USDTwin drum rollers
Show Low, AZ, US
Year: 2019, Working hours: 97 h
EMPIRE MACHINERY
Caterpillar CS54B, 64,000 USDTwin drum rollers
Charlotte, NC, US
Year: 2015, Working hours: 5718 h
CAROLINA CAT
Caterpillar CB15, 194,672 USDTwin drum rollers
Flagstaff, AZ, US
Year: 2019, Working hours: 205 h
EMPIRE MACHINERY
 
Compare products
1..293031..39
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources