Currently 17953 machines for sale
Quick Search

Used Twin Drum Rollers for Sale

The road and highway construction industries are growing. As a result, those in the roadwork business continuously work to keep their fleets as capable as possible. That’s why we connect construction workers with dependable solutions from our broad network of Cat® equipment dealers. At Cat Used, we display hundreds of used Cat twin drum rollers for high-demand compaction applications. Let us help you find just the piece of equipment you need.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Twin drum rollers
x
304 Search results for "Current filter"
Displaying: 49 - 72 Sort by: 
CAT CB10, 135,0002017
Corpus Christi, TX
857 h Conditionsair conditionerlightingrops - enclosedversa vibe vibratory systemwater spray system

See Details
CAT CB15 CW VV, 299,4502024
Hurricane, UT
5 h

See Details
CAT CB34B, 42,0002017
Ogden, UT
1,280 hrops - folding

See Details
CAT CB54, 22,5002013
Monroe, NJ
7,040 h Conditionslightingwater spray sysepa labelbeacon

See Details
CAT CB2.7GC, 55,6662022
Flagstaff, AZ
75 h

See Details
CAT CB34B, 37,5002017
Monroe, NJ
2,399 h Conditionslightingrops - foldingwater spray systemproduct link

See Details
CAT CB132019
Rental Fleet Machine, Subject To Availability, AL
1,626 h Conditionsorops

See Details
CAT CB13, 115,0272020
Scarbrough, ME
1,946 h Conditionstier 2 complianttier 1 compliantemissions level - japan - step 4 finalregulatory status - cat_koreaemissions level - epa - epa tier 4f

See Details
CAT CB13, 115,0272020
Scarbrough, ME
3,075 h Conditionstier 2 complianttier 1 compliantemissions level - japan - step 4 finalregulatory status - cat_koreaemissions level - epa - epa tier 4f

See Details
CAT CB1.8-03, 37,5002022
Mokena, IL
82 h Conditionslightingrops - foldingwater spray system

See Details
CAT CB2.7, 58,2322022
Tucson, AZ
238 h

See Details
CAT CB2.7GC, 47,2262022
Mesa, AZ
471 h

See Details
CAT CB34B, 42,0002018
Indianapolis, IN
2,089 h Conditionslightingwater spray sys

See Details
CAT CB16, 85,5002019
Eloy, AZ
1,985 h Conditions Special Offers Customer Value Agreementlightingrops - openwater spray systemproduct link

See Details
CAT CB2.7GC, 48,4892022
Eloy, AZ
377 h

See Details
CAT CB13, 121,0532019
Mesa, AZ
1,588 h

See Details
CAT CB34B, 40,7402016
Fort Wayne, IN
2,100 h Conditionswater spray systemlightingultra low sulfur diesel fuelrops - open

See Details
CAT CB24B, 41,7102018
IN
1,500 h

See Details
CAT CB10, 208,9002024
Logan, UT
5 h

See Details
CAT CB2.7, 57,0902022
Apache Junction, AZ
228 h

See Details
CAT CB24B, 49,4702020
IN
1,200 h

See Details
CAT CB13, 115,0272020
Scarborough, ME
1,371 h Conditionstier 2 complianttier 1 compliantemissions level - eu - ivemissions level - japan - step 4 finalregulatory status - cat_korea

See Details
CAT CB34B CN, 67,1002020
Salt Lake City, UT
493 hrops - folding

See Details
CAT CB2.7GC, 52,9682022
Apache Junction, AZ
207 h

See Details
Show more results

Twin drum rollers