Currently 17784 machines for sale
Quick Search

Used Twin Drum Rollers for Sale

The road and highway construction industries are growing. As a result, those in the roadwork business continuously work to keep their fleets as capable as possible. That’s why we connect construction workers with dependable solutions from our broad network of Cat® equipment dealers. At Cat Used, we display hundreds of used Cat twin drum rollers for high-demand compaction applications. Let us help you find just the piece of equipment you need.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Twin drum rollers
x
305 Search results for "Current filter"
Displaying: 25 - 48 Sort by: 
CAT CB2.7, 52,7002021
Hurricane, UT
430 h

See Details
Sakai SW770HF, 37,0002015
Monroe, NJ
1,576 h Conditionsair conditionerlightingce platerops - openversa vibe vibratory system

See Details
CAT CB 132021
Rental Fleet Machine, Subject To Availability, AL
1,560 h Conditions

See Details
CAT CB2.7, 53,5662022
Apache Junction, AZ
452 h

See Details
CAT BC24B2014
Toledo, OH
3,776 h Conditionsemissions levelregulatory statustier 2 complianttier 1 compliantwater spray system

See Details
CAT CB34B, 41,2252016
Bloomington, IN
1,800 h Conditionswater spray systemlightingultra low sulfur diesel fuelrops - folding

See Details
Hamm HD+120I, 32,0002016
Monroe, NJ
3,502 h Conditionswater spray systemlightingbeaconce platerops - open

See Details
CAT CB7-02, 129,8452022
Mesa, AZ
318 h

See Details
CAT CB2.7GC, 51,9252022
Apache Junction, AZ
253 h

See Details
CAT CB34B, 33,0002016
Monroe, NJ
2,806 h Conditionstier 1 compliantwater spray systemproduct linklightingultra low sulfur diesel fuel

See Details
CAT CB54B, 66,5002014
Hannibal, IA
2,244 hrops - openversa vibe vibratory systemwater spray systemlighting

See Details
CAT CB10, 104,3782018
Londonderry, NH
2,256 h Conditionstier 2 complianttier 1 compliantemissions level - epa - epa tier 4iregulatory status - cat_china export_epa flexwater spray system

See Details
CAT CS54BCAB, 65,0002015
6724 33rd Street East, FL
7,232 h

See Details
CAT CB2.7, 55,3992022
Mesa, AZ
347 h

See Details
CAT CB2.7GC, 51,1412022
Mesa, AZ
285 h

See Details
CAT CB13-01, 95,0002019
Green Bay, WI
1,833 h Conditionswater spray systemproduct linklightingultra low sulfur diesel fuelbeacon

See Details
CAT CB7-02, 108,9512021
Flagstaff, AZ
678 h

See Details
CAT CB2.7GC, 47,0972022
Mesa, AZ
541 h

See Details
CAT CB13-01, 85,0002019
Fenton, MO
2,943 h Conditions

See Details
CAT CB2.7GC, 51,4242022
Phoenix, AZ
248 h

See Details
CAT CB2.7GC, 52,9252022
Apache Junction, AZ
242 h

See Details
CAT CB34B, 12,7872014
Milford, MA
5,915 hwater spray systemepa labellightingultra low sulfur diesel fuelrops - folding

See Details
CAT CB10, 135,0002017
Corpus Christi, TX
857 h Conditionsair conditionerlightingrops - enclosedversa vibe vibratory systemwater spray system

See Details
CAT CB34B, 42,0002017
Salt Lake City, UT
1,280 hrops - folding

See Details
Show more results

Twin drum rollers