Currently 17744 machines for sale
Quick Search

Used Twin Drum Rollers for Sale

The road and highway construction industries are growing. As a result, those in the roadwork business continuously work to keep their fleets as capable as possible. That’s why we connect construction workers with dependable solutions from our broad network of Cat® equipment dealers. At Cat Used, we display hundreds of used Cat twin drum rollers for high-demand compaction applications. Let us help you find just the piece of equipment you need.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Twin drum rollers
x
306 Search results for "Current filter"
Displaying: 217 - 240 Sort by: 
CAT CB2.7 GC, 60,5002022
Salt Lake City, UT
122 h

See Details
CAT CB2.7, 66,2502023
Salt Lake City, UT
82 h

See Details
CAT CB2.7, 66,2502023
Vernal, UT
332 h

See Details
CAT CB15 CW VV, 277,9202023
Hurricane, UT
643 h

See Details
CAT CB4.0, 86,4002023
Hurricane, UT
177 h

See Details
CAT CB2.7 GC, 57,2502022
Salt Lake City, UT
304 h

See Details
CAT CB15 CW VV, 296,1702023
Salina, UT
221 h

See Details
CAT CB10, 71,5002018
East Dundee, IL
2,041 hversa vibe vibratory systemwater spray systemproduct linklightingregulatory status - cat_china export_epa flex

See Details
CAT CB13 OSC, 115,5002020
Hammond, IN
1,161 horops

See Details
CAT CB15 CW, 201,0002019
Salt Lake City, UT
1,819 h

See Details
CAT CB4.0, 82,3502022
Hurricane, UT
835 h Specifications

See Details
CAT CB15 CW, 131,0002019
Salt Lake City, UT
1,740 h

See Details
CAT CC4.0, 84,9502022
Salina, UT
323 h

See Details
CAT CB24B, 34,4352016
IN
1,700 horops

See Details
CAT CB54B, 60,5002014
Rockford, IL
2,237 horopswater spray syslighting

See Details
CAT CB24B, 42,6802018
IN
1,000 horops

See Details
CAT CB2.7, 69,4502023
Salt Lake City, UT
95 h

See Details
CAT CB24B, 49,4702020
IN
1,100 horops

See Details
CAT CB15 CW VV, 237,5002023
Salt Lake City, UT
770 h

See Details
CAT CB2.7, 69,7502023
Salt Lake City, UT
115 hseat belt, w/ indication

See Details
CAT CB2.5 GC, 55,3502023
Hurricane, UT
61 h

See Details
CAT CB2.7, 66,2502023
Logan, UT
49 h

See Details
CAT CB2.7, 69,4502023
Salt Lake City, UT
82 h

See Details
Weiler C307A, 115,0002022
6724 33rd Street East, FL
202 h

See Details
Show more results

Twin drum rollers