RT508

Construction and Mining Equipment RT508

Price
68,517 USD
Year
2017
Working hours
325 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
Brand RT508
CategoryTrommels
Serial NumberRT20170107
Catalog NumberCU4521835
Manufacturing Year2017
Hours325 h
CountryCanada
LocationEdmonton, AB
Pricing
Price Excluding Tax$ 68,517
Tax-
Price Including Tax-
Features
Additional InformationTROMMEL SCREENER BEING SOLD AS IS, WHERE IS
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • hydraulics
  • comments, misc. repairs, general remarks
  • conveyors
  • shaker head
general appearance
  • A few of the machines panels are missing hardware. Upper brush mounting plates are bent slightly. Still operate fine.
  • Good
  • Good
  • GoodHas new bullet hinges welded on.
  • Good
  • Good
  • GoodMachine has a couple small surface rust spots. Paint in good shape.
  • Good
  • Good
safety items
  • PoorNo lights were working when hooked up to a truck. Wiring looked fine could have been faulty cable from machine to truck.
  • Good
gauges, operator station, console
  • Good
  • Good
engine
  • No
  • No
  • No
  • No
  • Red good to -44C
  • 50 psi low idle 70 psi high idle
  • No excessive smoke
  • GoodSlightly dusty still within usable range.
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Oil sight glass leaking.
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • Triangle 11 ply tires at 13/32, No cuts or other damage to tires. Missing LH tire guard.
conveyors
  • All belts, rollers, etc. have very little wear and no damaged noted. Tension was good. Everything operated as it should.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
shaker head
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CATERPILLAR FINANCIAL SERVICES CORPORATIONSee InventorySelect contact
Please Contact your local Cat Dealer
Telephone:+1 877 228 3519
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone