Toro TRX20

Toro TRX20

Price
9,990 USD
Year
2016
Working hours
484 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandToro TRX20
CategoryTrenchers
Serial Number316000104
Unit Number6AR8783
Catalog NumberCU2426614
Manufacturing Year2016
Hours484 h
CountryUnited States
LocationColby, KS
Pricing
Price Excluding Tax9,990 USD
Tax USD
Price Including Tax USD
Details
Additional information.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

20 HP KAWASAKI ENGINE
36" BOOM
36" X 4" COMBO CHAIN
TRENCHER CRUMBER
Features
Additional information.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

20 HP KAWASAKI ENGINE
36" BOOM
36" X 4" COMBO CHAIN
TRENCHER CRUMBER
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone