Reschke PRIM.-PROD KOMPONENT

Reschke PRIM.-PROD KOMPONENT

Price
4,932 USD
Year
2015
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandReschke PRIM.-PROD KOMPONENT
CategoryTrenchers
Serial Number15000970
Unit Number15000970
Catalog NumberCU4758925
Manufacturing Year2015
CountryGermany
LocationBöblingen
Pricing
Price Excluding Tax4,932 USD
Tax (19%)937 USD
Price Including Tax5,870 USD
Details
Additional informationBODY: 1.3 CBM
CUTTING WIDTH: 2500 MM
CONDITION: 80 %
Features
Additional informationBODY: 1.3 CBM
CUTTING WIDTH: 2500 MM
CONDITION: 80 %
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Serkan Yanci
Germany
Telephone:+49 7031640520
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone