Reschke PRIM.-PROD KOMPONENT

Reschke PRIM.-PROD KOMPONENT

Price
3,964 USD
Year
2015
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandReschke PRIM.-PROD KOMPONENT
CategoryTrenchers
Serial Number14002291
Unit Number14002291
Catalog NumberCU4476276
Manufacturing Year2015
CountryGermany
LocationKöln-porz
Pricing
Price Excluding Tax$ 3,964
Tax (19%)$ 753
Price Including Tax$ 4,717
Features
Additional InformationCUTTING WIDTH: 2500 MM
CONDITION: 60 %
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Dominik Blanke
Germany
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone