Reschke PRIM.-PROD KOMPONENT

Reschke PRIM.-PROD KOMPONENT

Price
4,049 USD
Year
2014
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandReschke PRIM.-PROD KOMPONENT
CategoryTrenchers
Serial Number14002311
Unit Number14002311
Catalog NumberCU4473081
Manufacturing Year2014
CountryGermany
LocationKöln-porz
Pricing
Price Excluding Tax$ 4,049
Tax (19%)$ 769
Price Including Tax$ 4,819
Features
Additional InformationCUTTING WIDTH: 2500 MM
CONDITION: 60 %
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
David Bolte
Germany
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone