Reschke PRIM.-PROD KOMPONENT

Reschke PRIM.-PROD KOMPONENT

Price
3,701 USD
Year
2014
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandReschke PRIM.-PROD KOMPONENT
CategoryTrenchers
Serial Number15000947
Unit Number15000947
Catalog NumberCU4473082
Manufacturing Year2014
CountryGermany
LocationKöln-porz
Pricing
Price Excluding Tax$ 3,701
Tax (19%)$ 703
Price Including Tax$ 4,405
Features
Additional InformationCUTTING WIDTH: 2200 MM
CONDITION: 60 %
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
David Bolte
Germany
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone