Currently 17743 machines for sale
Quick Search

Used Trenchers for Sale

As a repository for many construction equipment solutions, we bring together a network of used machinery from Cat® dealers all around the world. Many of our dealers stock used walk-behind trenchers and ride-on trenchers for digging applications. They’re priced to fit your financial needs, offering the necessary support regardless of the project’s length or scale. If you're looking for a certain type of trencher, add your email above for inventory alerts.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Trenchers
x
16 Search results for "Current filter"
Displaying: 1 - 16 Sort by: 
CAT T15B, 4,6002021
Columbus, MN
50 h Conditions

See Details
Toro TRX20, 9,9902017
Chanute, KS
426 h

See Details
Ditch Witch (CHARLES MACHINE WORKS) RT45, 44,5002017
Topeka Area, KS
699 h

See Details
Toro TRX20, 9,9902017
Wichita, KS
473 h

See Details
CAT CW342020
San Antonio, TX
897 hlightingproduct linkorops

See Details
Toro 22473 TORO DINGO TRENCHER, 3,5002016
Shakopee, MN
150 h Conditions

See Details
RESCH-KA-TEC GMBH GLD1800MM OQ70/55, 13,5992022
Weißenhorn

See Details
KSW MASCHINENBAU GMBH PRIMÄRPRODUKTE KOMPO, 1,9122021
Köln-porz

See Details
CAT GL1000, 5312018
Kolkwitz-krieschow

See Details
CAT GLV120 CW05, 2,0192012
Laatzen

See Details
CAT GLV1400-MS03, 2,2842018
Wiedemar

See Details
CAT T6B.COMBO, 4,514
Warehouse, ON

See Details
Reschke GL140 - MS03, 9562017
Laatzen

See Details
RESCH-KA-TEC GMBH GLV100-CW05-301.6, 1,7002023
Hamm-rhynern

See Details
Zeppelin GLV1600 OQ45-5, 3,7192023
Böblingen

See Details
CAT T9B, 3,5002008
Freeport

See Details

Trenchers