2018 Reschke GLV2500 OQ80 30-35TO For Sale - - | Cat Used
Quick Search

Reschke GLV2500 OQ80 30-35TO

Reschke GLV2500 OQ80 30-35TO

Email x
Name

My email address:*

My friend's email address:*

Message:

ZEPPELIN BAUMASCHINEN
Böblingen
+49 7031640520
Show phone number
Basic information
BrandReschke GLV2500 OQ80 30-35TO
Zeppelin Baumaschinen GmbH
CategoryTrenchers
Serial Number294138
Unit Number294138
Catalog Number10192159
Year2018
CountryGermany
LocationBöblingen, Germany
Pricing
Price Excluding TaxOn Request
Tax (19%)On Request
Price Including TaxOn Request
Details
Additional informationCONDITION: 80 %
CUTTING WIDTH: 2500 MM
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering