Reschke GLV2000MM HYDR. VERS

Reschke GLV2000MM HYDR. VERS

Price
On Request
Year
2012
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandReschke GLV2000MM HYDR. VERS
CategoryTrenchers
Serial Number12001711
Unit Number12001711
Catalog NumberCU4635155
Manufacturing Year2012
CountryGermany
LocationBöblingen
Pricing
Price Excluding TaxOn Request
Tax (16%)On Request
Price Including TaxOn Request
Details
Additional InformationCUTTING WIDTH: 2000 MM
CONDITION: 60 %
Features
Additional InformationCUTTING WIDTH: 2000 MM
CONDITION: 60 %
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Serkan Yanci
Germany
Telephone:+49 7031 640520
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone