Lehnhoff GLV 1200MM / SW03

Lehnhoff GLV 1200MM / SW03

Price
On Request
Year
2020
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandLehnhoff GLV 1200MM / SW03
CategoryTrenchers
Serial NumberL-608999
Unit NumberL-608999
Catalog NumberCU4741496
Manufacturing Year2020
CountryGermany
LocationBöblingen
Pricing
Price Excluding TaxOn Request
Tax (19%)On Request
Price Including TaxOn Request
Details
Additional informationCUTTING WIDTH: 1200 MM
CONDITION: 100 %
Features
Additional informationCUTTING WIDTH: 1200 MM
CONDITION: 100 %
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Serkan Yanci
Germany
Telephone:+49 7031640520
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone