Lehnhoff GL1200 MS03

Lehnhoff GL1200 MS03

Price
1,210 USD
Year
2018
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandLehnhoff GL1200 MS03
CategoryTrenchers
Serial NumberLEHNH99172
Unit NumberLEHNH99172
Catalog NumberCU4656784
Manufacturing Year2018
CountryGermany
LocationErfurt
Pricing
Price Excluding Tax1,210 USD
Tax (19%)230 USD
Price Including Tax1,439 USD
Details
Additional InformationCUTTING WIDTH: 1200 MM
CONDITION: 75 %
Features
Additional InformationCUTTING WIDTH: 1200 MM
CONDITION: 75 %
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Phillip Uri
Germany
Telephone:+49 3614933318
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone