Lehnhoff GL1500 LÖFFEL STARR

Lehnhoff GL1500 LÖFFEL STARR

Price
788 USD
Year
2015
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandLehnhoff GL1500 LÖFFEL STARR
CategoryTrenchers
Serial NumberLW591126
Unit NumberLW591126
Catalog NumberCU4691470
Manufacturing Year2015
CountryGermany
LocationBöblingen
Pricing
Price Excluding Tax788 USD
Tax (19%)150 USD
Price Including Tax938 USD
Details
Additional InformationCONDITION: 50 %
CUTTING WIDTH: 1500 MM
Features
Additional InformationCONDITION: 50 %
CUTTING WIDTH: 1500 MM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Serkan Yanci
Germany
Telephone:+49 7031640520
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone