2020 KSW MASCHINENBAU GMBH GLV100 - MS01 For Sale - - | Cat Used
Quick Search

KSW MASCHINENBAU GMBH GLV100 - MS01

KSW MASCHINENBAU GMBH GLV100 - MS01

Email x
Name

My email address:*

My friend's email address:*

Message:

ZEPPELIN BAUMASCHINEN
Hamm-rhynern
Basic information
BrandKSW MASCHINENBAU GMBH GLV100 - MS01
Zeppelin Baumaschinen GmbH
CategoryTrenchers
Serial Number2007080-01
Unit Number2007080-01
Catalog Number10171356
Year2020
CountryGermany
LocationHamm-Rhynern, Germany
Pricing
Price Excluding TaxOn Request
Tax (19%)On Request
Price Including TaxOn Request
Details
Additional informationCONDITION: 50 %
CUTTING WIDTH: 1000 MM
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering