Quick Search

Kinshofer GLV 1600MM CW10

Kinshofer GLV 1600MM CW10

Email x
Name

My email address:*

My friend's email address:*

Message:

ZEPPELIN BAUMASCHINEN
Mittenwalde/ot Schenkendorf
Basic information
BrandKinshofer GLV 1600MM CW10
CategoryTrenchers
Serial Number00624419
Unit Number00624419
Catalog Number10078555
Year2022
CountryGermany
LocationMittenwalde/OT Schenkendorf, Germany
Pricing
Price Excluding Tax4,945 USD
Tax (19%)940 USD
Price Including Tax5,884 USD
Details
Additional informationCONDITION: 100 %
CUTTING WIDTH: 1600 MM
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering