Ditch Witch (CHARLES MACHINE WORKS) RT75

Ditch Witch (CHARLES MACHINE WORKS) RT75

Price
23,000 USD
Year
2004
Working hours
390 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandDitch Witch (CHARLES MACHINE WORKS) RT75
CategoryTrenchers
Serial Number5Y0214
Unit Number5Y0214
Catalog NumberCU4622764
Manufacturing Year2004
Hours390 h
CountryUnited States
LocationGrand Rapids, MI
Pricing
Price Excluding Tax$ 23,000
Tax-
Price Including Tax-
Features
Accessories
FIRE EXTINGUISHERFIRE EXTINGUISHER
OROPSOROPS
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
4-WHEEL DRIVE4-WHEEL DRIVE
CONTROLS, LEVERCONTROLS, LEVER
STEER, ALL WHEELSTEER, ALL WHEEL
TRENCHERSTRENCHERS
DOZER/BLADESDOZER/BLADES
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • final drives
  • dozer
  • trencher
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairFaded, scratches, light surface rust spots, decals weathered slight
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
safety items
  • Good
  • Good
  • Fire extinguisher psi low, seat belt doesn’t recoil
gauges, operator station, console
  • Good
  • GoodLabels weathered on couple switches
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodPlastic behind seat cracked slight
  • Yes
  • No
engine
  • Green
  • 4.5L John Deere diesel
  • Good
  • Normal
  • YesSlight normal
  • Yes
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
transmission
  • No
  • 2 speed functioning
  • GoodFoot and hand F&R controls functioning
  • Good
  • Good
  • Good
  • Good
steering
  • All steering seems to be functioning, did not understand couple of the controls
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • Good
hydraulics
  • Auxiliary hydraulics to front
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
  • GoodHas diff lock
  • Good
  • Good
  • Good
dozer
  • 6 way backfill blade
  • Good
  • Good72” wide
  • Good
  • Good
  • Good
  • Good
trencher
  • Did not test trencher or cable plow in the ground, trencher chained in up position, told not used very much
  • 2003 H752 combo trencher/vibratory cable plow, s/n 5X0277, all systems functioning,
  • FairLeft end of flight bent slight
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
tires
  • 53
  • LR tire soft
  • 35x19.00-16.1
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontTitan Flo-Trac Lug2050NoNoNo
Left RearTitan Flo-Trac Lug2460NoNoNo
Right FrontTitan Flo-Trac Lug1743NoNoNo
Right RearTitan Flo-Trac Lug2460NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Rest of World: Please Call Used Equipment Sales
Telephone:+1 8669941408
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone