Quick Search

Ditch Witch (CHARLES MACHINE WORKS) RT45

Ditch Witch (CHARLES MACHINE WORKS) RT45

Price
$31,900
Year
2017
Working hours
787 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY EQUIPMENT COMPANY
Topeka Area, KS
+316 943 4211
Show phone number
  • Basic information
  • Details
Basic information
BrandDitch Witch (CHARLES MACHINE WORKS) RT45
CategoryTrenchers
Serial NumberXPH0003767
Unit Number7AR9037
Catalog Number2576169
Year2017
Hours787 h
CountryUnited States
LocationTopeka Area, KS
Pricing
Price Excluding Tax31,900 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information**RED TAG SPECIAL**
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

TILT BFB (64") DOZER
COLD START KIT
H313 5' LT ROLLER BOOM (2.000"P)
TIRE & WHEEL (26 X 12-12 TL)
A323 BACKHOE, 18"
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering