Caterpillar LÖFFEL

Caterpillar LÖFFEL

Price
5,112 USD
Year
2015
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar LÖFFEL
CategoryTrenchers
Serial Number29100156
Unit Number29100156
Catalog NumberCU4694704
Manufacturing Year2015
CountryGermany
LocationGarching B. München
Pricing
Price Excluding Tax5,112 USD
Tax (19%)971 USD
Price Including Tax6,084 USD
Details
Additional InformationCUTTING WIDTH: 2000 MM
CONDITION: 60 %
Features
Additional InformationCUTTING WIDTH: 2000 MM
CONDITION: 60 %
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Lucian-Sorin Ivan
Germany
Telephone:+49 8932197111
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone