Caterpillar GLV1.800-MS21

Caterpillar GLV1.800-MS21

Price
2,805 USD
Year
2008
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar GLV1.800-MS21
CategoryTrenchers
Serial NumberSOKOM50166
Unit NumberSOKOM50166
Catalog NumberCU4295305
Manufacturing Year2008
CountryGermany
LocationFrankenthal
Pricing
Price Excluding Tax$ 2,805
Tax (19%)$ 533
Price Including Tax$ 3,338
Features
Additional InformationCUTTING WIDTH: 1800 MM
CONDITION: 60 %
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Harald Diemel
Germany
Telephone:+49 6631 96010
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone