Caterpillar GLV 2000

Caterpillar GLV 2000

Price
3,066 USD
Year
2013
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar GLV 2000
CategoryTrenchers
Serial NumberSOKOM96034
Unit NumberSOKOM96034
Catalog NumberCU4451875
Manufacturing Year2013
CountryGermany
LocationGlinde
Pricing
Price Excluding Tax$ 3,066
Tax (19%)$ 583
Price Including Tax$ 3,649
Features
Additional InformationCONDITION: 50 %
CUTTING WIDTH: 2000 MM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Gundolf Schole
Germany
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone