Caterpillar GL1000 CAT 303

Caterpillar GL1000 CAT 303

Price
622 USD
Year
2007
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar GL1000 CAT 303
CategoryTrenchers
Serial NumberSOKOM00595
Unit NumberSOKOM00595
Catalog NumberCU1931528
Manufacturing Year2007
CountryGermany
LocationWiedemar
Pricing
Price Excluding Tax$ 622
Tax (19%)$ 118
Price Including Tax$ 740
Features
Additional InformationCONDITION: 95 %
CUTTING WIDTH: 1000 MM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Klaus Pilz
Germany
Telephone:+49 34207 79126
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone