Quick Search

New Holland TR310B

New Holland TR310B

Year
2020
Working hours
1,372 h
Email x
Name

My email address:*

My friend's email address:*

Message:

BUTLER MACHINERY COMPANY
Sioux Falls, SD
+1 701 298 1700
Show phone number
Basic information
BrandNew Holland TR310B
Butler Machinery Co.
Categorytrack loaders
Serial NumberNLM484827
Unit NumberMA32627
Catalog Number10048723
Year2020
Hours1,372 h
CountryUnited States
LocationSioux Falls, United States
Pricing
Price Excluding Tax51,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
2 SPEED TRAVEL2 SPEED TRAVEL
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
HYDRAULICS, STANDARD FLOWHYDRAULICS, STANDARD FLOW
SELF LEVELINGSELF LEVELING
Additional information15.5" TRACKS @50%
2020 CASE TR310B MTL
84" BUCKET
BACK-UP CAMERA
HAND & FOOT CONTROLS
HEATER
HYDRAULIC COUPLER
WORK TOOL HARNESS
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering