Quick Search

Kubota SVL95

Kubota SVL95

Year
2018
Working hours
1,858 h
Email x
Name

My email address:*

My friend's email address:*

Message:

BUTLER MACHINERY COMPANY
Rapid City, SD
+1 701 298 1700
Show phone number
Basic information
BrandKubota SVL95
Butler Machinery Co.
Categorytrack loaders
Serial NumberKBCC0953LK1H48655
Unit NumberMA32673
Catalog Number10021018
Year2018
Hours1,858 h
CountryUnited States
LocationRapid City, United States
Pricing
Price Excluding Tax59,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
2 SPEED TRAVEL2 SPEED TRAVEL
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
HIGH FLOW HYDRAULICSHIGH FLOW HYDRAULICS
Additional information17" TRACKS @ 50%
2018 KUBOTA SVL-95 MTL
80" KUBOTA BUCKET
HEATER
HYDRAULIC COUPLER
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering