John Deere 333E

John Deere 333E

Price
37,900 USD
Year
2014
Working hours
2509 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandJohn Deere 333E
Categorytrack loaders
Serial Number253085
Unit NumberSGU0009
Catalog NumberCU4441264
Manufacturing Year2014
Hours2509 h
CountryUnited States
LocationKansas City, MO
Pricing
Price Excluding Tax$ 37,900
Tax-
Price Including Tax-
Features
Accessories
EROPSEROPS
LIGHTINGLIGHTING
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
BUCKETBUCKET
SELF LEVELINGSELF LEVELING
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
AMICSAMICS
Additional Information.
- FOLEY INSPECTED -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

AM/FM RADIO
COUPLER,HYDRAULIC
HEATER/DEFROSTER
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • tandems/gears/bearings/chains
  • bucket
  • undercarriage
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
safety items
  • Good
  • Good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodFAN MOTOR - SOME NOISE
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • OK
  • OK
  • OK
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
tandems/gears/bearings/chains
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
  • Good
  • FairUSEABLE
  • Good
  • Good
  • Good
  • Good
  • FairLOOSE TO BUCKET - USEABLE
  • Good84" LOOKS LIKE CAT, CANT SEE TAGS
  • 84"
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
IdlersGood
RollerGood
Roller FrameGood
SprocketGood
Track / Belt ConditionGoodSOME CUTS ALONG TOP OF BELTS
Percentage WornLESS THAN 50%
Track / Belt Width18"
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone