2018 John Deere & CO. 317G For Sale - 30,000 USD | Cat Used
Quick Search

John Deere & CO. 317G

John Deere & CO. 317G

Year
2018
Working hours
3,162 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Pueblo, CO
+1 303 715 8850
Show phone number
Basic information
BrandJohn Deere & CO. 317G
WAGNER EQUIPMENT CO.
Categorytrack loaders
Serial Number1T0317GJCHJ321173
Unit Number534054
Catalog Number10177256
Year2018
Hours3,162 h
CountryUnited States
LocationPueblo, United States
Pricing
Price Excluding Tax30,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
LightingLighting
ROPS - EnclosedROPS - Enclosed
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
Auxiliary Hydraulics Pressure - High PressureAuxiliary Hydraulics Pressure - High Pressure
Pilot ControlPilot Control
Radio - AM FM RadioRadio - AM FM Radio
BucketBucket
Ride ControlRide Control
Anti-theft SystemAnti-theft System
Coupler Type - ElectricCoupler Type - Electric
Self LevelingSelf Leveling
Heater / DefrosterHeater / Defroster
Auxiliary Hydraulics Flow - Standard FlowAuxiliary Hydraulics Flow - Standard Flow
Additional information2018 DEERE 317G COMPACT TRK LDR
3162 BW 1/23/25
AM-FM-RADIO, SKYLIGHT,
ANTI-THEFT SECURITY SYSTEM
AS IS / AS RECEIVED
BATTERY 750CCA,12V/90A SYSTEM
BUCKET-GP,74", BOCE (HEEL WORN)
EH-ISO JOYSTICK CONTROLS
ELECTRIC COUPLER (NOT LOCKING)
ENCLOSED CAB W/AC,HEAT,DEF,ROPS
ENGINE,2.1L, 61HP, TIER 4 SIV
ENGINE-EIS, TRAVEL ALARM,
HEADLINER W/INTERIOR LIGHT
LIGHTING,HALOGEN WORK & BRAKE
REARVIEW MIRROR, 12V PWR PORT,
RIDE CONTROL, SELF LEVELING,
SEAT,VINYL SUSPENSION W/2" BELT
SINGLE WIPER, START CODE 07473,
SLIDING SIDE WINDOW, FLOOR MAT,
STANDARD FLOW ... GPM/33HP
STD LCD INSTRUMENT PANEL W/EMS
TRANSMISSION, SINGLE SPEED 7MHP
TRANSPORT TIE POINTS,DISC BRAKES
UC, RUBBER TRACKS 12.6"/320MM
Condition
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1310
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairBucket step bent
safety items
510
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • FairExpired
  • Good
gauges, operator station, console
2110
  • Yes
  • No
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • FairDoor safety release handle missing
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
1000
  • No
  • No
  • NoDirty
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
900
  • No
  • No
  • No
  • No
  • No
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
410
  • Yes
  • No
  • Good
  • Good
  • FairLeft side flood missing
  • Good
  • Good
tandems/gears/bearings/chains
1200
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
700
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
331
  • ID tag illegible
  • FairConcave, pushing up through the top. Heel plates worn through
  • Fair3/8 inch gap between bucket and coupler
  • Good
  • Good
  • Good
  • Fair1/4 inch play in bottom and tilt pins
  • PoorDoes not fully lock. Right pin not extending
undercarriage
400
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
IdlersGood
RollerGood
Roller FrameGood
SprocketFairTeeth are starting to stretch
Track / Belt ConditionGood
comments, misc. repairs, general remarks
  • Start code: 07473
general condition
300
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering