Caterpillar 973D

Caterpillar 973D

Price
137,988 USD
Year
2011
Working hours
7418 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 973D
Categorytrack loaders
Serial NumberLCP00224
Unit NumberLCP00224
Catalog NumberCU4479212
Manufacturing Year2011
Hours7418 h
CountryGermany
LocationTeningen-nimburg
Pricing
Price Excluding Tax$ 137,988
Tax (19%)$ 26,218
Price Including Tax$ 164,205
Features
Additional InformationUNDERCARRIAGE TRACK ROLLERS: 50 %
UNDERCARRIAGE IDLERS: 50 %
UNDERCARRIAGE SPROCKETS: 100 %
TRACK SHOES (PADS) WIDE: 500 MM
UNDERCARRIAGE TRACK LINKS: 50 %
TRACK SHOES (PADS) CONDITION: 70 %
UNDERCARRIAGE TRACK BUSHINGS: 50 %
UNDERCARRIAGE CARRIER ROLLERS: 50 %
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Reinhold Pauli
Germany
Telephone:+49 7663 9311 29
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone