Caterpillar 963K

Caterpillar 963K

Price
231,800 USD
Year
2016
Working hours
2763 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 963K
Categorytrack loaders
Serial NumberLBL00212
Unit NumberHGN0654
Catalog NumberCU2473027
Manufacturing Year2016
Hours2763 h
CountryUnited States
LocationTopeka Area, KS
Pricing
Price Excluding Tax$ 231,800
Tax-
Price Including Tax-
Features
Additional Information.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

AIR INLET, STANDARD
BUMPER, STANDARD
CAB, DELUXE
COLD WEATHER, 120V
COMPLETE STORAGE PROTECTION
CONSTRUCTION PACK, E. SALT
COUNTERWEIGHT, LIGHT, 716 LB
COUNTERWEIGHT,ADDITIONAL,672LB
EASY ACCESS PACKAGE
FAN, DEMAND, STANDARD
GUARD, IDLER
HYDRAULIC 4V,MP JOYSTICK, PACK
HYDRAULIC OIL, STANDARD
LANE 2 ORDER
LINES IMPLEMENT, QUICK COUPLER
NO BUCKET
PRODUCT LINK, CELLULAR PL641
QUICK COUPLER LINES, MP
RADIO, AM/FM/AUX/USB/BLUETOOTH
REGIONAL PACKAGE ADSD-N
SEAT TLV2,S/S ISOLATOR,HEATED
SERVICE PACKAGE, EXTENDED
TANK, FUEL, STANDARD
TRACK, 22" DG, E. SALT
TRANSMISSION CONTROL V-LEVER
963K 2016
Conditions
Good
Fair
Poor
  • comments, misc. repairs, general remarks
comments, misc. repairs, general remarks
  • SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE INCLUDED IN THE PRICE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone