Caterpillar 963D

Caterpillar 963D

Price
259,000 USD
Year
2014
Working hours
4800 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 963D
Categorytrack loaders
Serial NumberLCS02182
Unit NumberLCS02182
Catalog NumberCU2573880
Manufacturing Year2014
Hours4800 h
CountryUnited States
LocationJoplin, MO
Pricing
Price Excluding Tax$ 259,000
Tax-
Price Including Tax-
Features
Accessories
ENGINEENGINE
Additional Information2.6YD MP BUCKET
AIR INLET, STANDARD
ANTIFREEZE, -50C (-58F)
BUMPER, STANDARD
CATERPILLAR PRODUCT LINK 522
COMPLETE STORAGE PROTECTION
FAN, DEMAND, STANDARD
FRAME NO RIPPER
GUARD, IDLER
GUARD, LIFT CYLINDERS
HITCH, EXTENDED
HYDRAULIC 3V,MP JOYSTICK, PACK
HYDRAULIC OIL, STANDARD
LANE 3 ORDER
LANGUAGE, MESSENGER
LIGHTS AND WINDSHIELD PROTECTI
LINES IMPLEMENT, QUICK COUPLER
QUICK COUPLER READY, 3V OR 4V
SEAT TLV2, NO S/S ISOLATOR
SERVICE PACKAGE, EXTENDED
TANK, FUEL, STANDARD
TRACK, 22", ES SG, SYSTEMONE
TRANSMISSION CONTROL, JOYSTICK
WARNING DECALS, ANSI, FOR NACD
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Department
Telephone:+1 636 3844021
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone