Caterpillar 963C

Caterpillar 963C

Price
95,000 USD
Year
2004
Working hours
6099 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 963C
Categorytrack loaders
Serial NumberBBD00727
Unit NumberUT17189
Catalog NumberCU4430193
Manufacturing Year2004
Hours6099 h
CountryUnited States
LocationEphrata, PA
Pricing
Price Excluding Tax$ 95,000
Tax-
Price Including Tax-
Features
Additional Information3.2 CUYD TOOTH BUCKET
BUSHINGS RS/LS ... 50T%
CARRIER ROLLERS RS/LS ... 55%
CAT 963C TRACE TYPE LOADER
EROPS, A/C
FRONT IDLERS RS/LS ... 60%
GROUSER HEIGHT RS/LS ... 27
LINKS RS/LS ... 48%
ROLLERS RS/LS ... 55%
SALT, TURNED
SEGMENTS RS/LS ... 60%
STANDARD UC INSPECT: 11-27-18
TIER 3 ENGINE
TRACK PITCH 205
2-LEVER IMPLEMENT CONTROL
21.5 SHOE WIDTH
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CLEVELAND BROTHERS EQUIPMENT COMPANY INCSee InventoryWebsiteSelect contact
Cleveland Brothers Used Equipment Team
Telephone:+1 866 532 9023
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone