Caterpillar 963K

Caterpillar 963K

Price
278,000 USD
Year
2017
Working hours
1261 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 963K
Categorytrack loaders
Serial NumberLBL00459
Unit NumberHLK030270
Catalog NumberCU4459146
Manufacturing Year2017
Hours1261 h
CountryUnited States
LocationSan Antonio, TX
Pricing
Price Excluding Tax$ 278,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
BUCKET, GPBUCKET, GP
RIPPERRIPPER
Additional Information*TRACK, 22" DG, E. SALT
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Sales
Telephone:+1 2109413407
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone